Component Translated Unfinished Unfinished words Unfinished characters Untranslated Checks Suggestions Comments
Glossary ABB Connect Partner Hub MIT 0 0 0 0 0 0 0
ChannelPartners MIT 99% 2 0 0 2 23 0 0
core MIT 99% 1 3 20 0 13 0 0
dashboard MIT 0 0 0 0 2 0 0
docxtemplater MIT 0 0 0 0 1 0 0
filerepo MIT 0 0 0 0 1 0 0
home MIT 90% 51 286 1,888 51 33 0 0
ideatank MIT 99% 5 7 38 5 14 0 0
ideatank.email MIT 0 0 0 0 0 0 0
layout.email MIT 0 0 0 0 0 0 0
people MIT 97% 3 13 77 2 4 0 0
people.email MIT 0 0 0 0 0 0 0
product-catalog MIT 0 0 0 0 4 0 0
project MIT 81% 463 5,174 37,624 437 99 0 0
project.email MIT 94% 2 42 388 1 1 0 0
qrcodeproductdetails MIT 0 0 0 0 0 0 0
service MIT 0 0 0 0 13 0 0
4 hours ago

String statistics

Strings percent Hosted strings Words percent Hosted words Characters percent Hosted characters
Total 5,877 33,330 223,449
Translated 91% 5,350 83% 27,805 82% 183,414
Needs editing 1% 29 1% 487 1% 3,778
Read-only 0% 0 0% 0 0% 0
Failing checks 3% 208 6% 2,091 6% 14,156
Strings with suggestions 0% 0 0% 0 0% 0
Untranslated strings 8% 498 15% 5,038 16% 36,257

Quick numbers

33,327
Hosted words
5,876
Hosted strings
91%
Translated
and previous 30 days

Trends of last 30 days

+11%
Hosted words
+100%
+5%
Hosted strings
+100%
−6%
Translated
+97%
+9%
Contributors
+100%
User avatar KatarzynaDybalaEXT

Source string changed

4 hours ago
User avatar KatarzynaDybalaEXT

String added

 
4 hours ago
User avatar @JanSzalek

Source string changed

2 days ago
User avatar @JanSzalek

Source string changed

2 days ago
User avatar @JanSzalek

Source string changed

2 days ago
User avatar @JanSzalek

Source string changed

2 days ago
User avatar KatarzynaDybalaEXT

String added

 
3 days ago
User avatar None

Changes committed

Changes committed 3 days ago
User avatar @JanSzalek

Translation changed

3 days ago
User avatar @JanSzalek

Translation changed

3 days ago
Browse all changes for this language